Jump to main content
22.2 Features
- Voltage Regulator System
- Main voltage regulator: LDO or
Buck Converter in active mode (MAINVREG)
- Low Power voltage regulator in
standby mode (LPVREG)
- Backup voltage regulator for
backup domains
- Adjustable VDDCORE to the sleep mode or the performance level
- Controlled VDDCORE voltage slope
when changing VDDCORE
- Battery Backup Power Switch
- Automatic switching from main
power to battery backup power
- Automatic entry to backup
mode when switched to battery backup power
- Automatic switching from battery
backup power to main power
- Automatic exit from backup mode when switched back to main power
- Stay in backup mode when switched back to main power
- Main power request upon wake-up
sources from backup mode
- Voltage Reference System
- Reference voltage for ADC
- 3.3V Brown-Out Detector (BOD33)
- Programmable threshold
- Threshold value loaded from NVM
User Row at startup
- Triggers resets, interrupts, or
Battery Backup Power Switch. Action loaded from NVM User Row
- Operating modes:
- Continuous mode
- Sampled mode for low power
applications with programmable sample frequency
- Hysteresis value from Flash User
Calibration
- Monitor VDD or VBAT
- 1.2V Brown-Out Detector (BOD12)
- Internal non-configurable
Brown-Out Detector
- Output pins
- Pin toggling on RTC event