22.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | INTENCLR | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | APWSRDY | VREGRDY | |||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x04 | INTENSET | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | APWSRDY | VREGRDY | |||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | INTFLAG | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | VCORERDY | APWSRDY | VREGRDY | |||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | STATUS | 7:0 | B33SRDY | BOD33DET | BOD33RDY | |||||
| 15:8 | BBPS | VCORERDY | APWSRDY | VREGRDY | ||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | BOD33 | 7:0 | RUNBKUP | RUNSTDBY | STDBYCFG | ACTION[1:0] | HYST | ENABLE | ||
| 15:8 | PSEL[3:0] | VMON | ACTCFG | |||||||
| 23:16 | LEVEL[5:0] | |||||||||
| 31:24 | BKUPLEVEL[5:0] | |||||||||
0x14 ... 0x17 | Reserved | |||||||||
| 0x18 | VREG | 7:0 | RUNSTDBY | STDBYPL0 | SEL[1:0] | ENABLE | ||||
| 15:8 | LPEFF | |||||||||
| 23:16 | VSVSTEP[3:0] | |||||||||
| 31:24 | VSPER[7:0] | |||||||||
| 0x1C | VREF | 7:0 | ONDEMAND | RUNSTDBY | VREFOE | |||||
| 15:8 | ||||||||||
| 23:16 | SEL[3:0] | |||||||||
| 31:24 | ||||||||||
| 0x20 | BBPS | 7:0 | PSOKEN | WAKEEN | CONF[1:0] | |||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x24 | BKOUT | 7:0 | EN[1:0] | |||||||
| 15:8 | CLR[1:0] | |||||||||
| 23:16 | SET[1:0] | |||||||||
| 31:24 | RTCTGL[1:0] | |||||||||
| 0x28 | BKIN | 7:0 | BKIN[2:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||