These bits define the MUX selection for the positive ADC
input. If the internal INTREF voltage input channel is selected, then the
Sampling Time Length bit group in the Sampling Control register must be written
with a corresponding value.
| Value | Name | Description |
|---|
| 0x00 |
AIN0 |
ADC AIN0
pin |
| 0x01 |
AIN1 |
ADC AIN1
pin |
| 0x02 |
AIN2 |
ADC AIN2
pin |
| 0x03 |
AIN3 |
ADC AIN3
pin |
| 0x04 |
AIN4 |
ADC AIN4
pin |
| 0x05 |
AIN5 |
ADC AIN5
pin |
| 0x06 |
AIN6 |
ADC AIN6
pin |
| 0x07 |
AIN7 |
ADC AIN7
pin |
| 0x08 |
AIN8 |
ADC AIN8
pin |
| 0x09 |
AIN9 |
ADC AIN9
pin |
| 0x0A |
AIN10 |
ADC AIN10
pin |
| 0x0B |
AIN11 |
ADC AIN11
pin |
| 0x0C |
AIN12 |
ADC AIN12 pin |
| 0x0D |
AIN13 |
ADC AIN13
pin |
| 0x0E |
AIN14 |
ADC AIN14
pin |
| 0x0F |
AIN15 |
ADC AIN15
pin |
| 0x10 |
AIN16 |
ADC AIN16
pin |
| 0x11 |
AIN17 |
ADC AIN17
pin |
| 0x12 |
AIN18 |
ADC AIN18
pin |
| 0x13 |
AIN19 |
ADC AIN19
pin |
| 0x14 - 0x18 |
- |
Reserved |
| 0x19 |
BANDGAP |
Bandgap Voltage |
| 0x1A |
SCALECOREVCC |
¼ Scaled Core Supply |
| 0x1B |
SCALED IOVCC |
¼ Scaled I/O Supply |
| 0x1C |
- |
Reserved |
| 0x1D |
SCALEDVBAT |
1/4 Scaled VBAT
Supply |
| 0x1E |
- |
Reserved |
| 0x1F |
- |
Reserved |