27.8.6 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x14
Reset: 0x00
Property: –

Bit 76543210 
       ERRORREADY 
Access R/WR 
Reset 00 

Bit 1 – ERROR Error

This flag is set on the occurrence of an NVME, LOCKE or PROGE error.

This bit can be cleared by writing a '1' to its bit location.

ValueDescription
0 No errors have been received since the last clear.
1 At least one error has occurred since the last clear.

Bit 0 – READY NVM Ready

ValueDescription
0 The NVM controller is busy programming or erasing.
1 The NVM controller is ready to accept a new command.