27.8.9 Lock Section

Name: LOCK
Offset: 0x20
Reset: 0xXXXX - X determined at start-up from NVM User Row
Property: –

Bit 15141312111098 
 LOCK[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 LOCK[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – LOCK[15:0] Region Lock Bits

In order to set or clear these bits, the CMD register must be used.

Default state after erase will be unlocked (0xFFFF).

ValueDescription
0 The corresponding lock region is locked.
1 The corresponding lock region is not locked.