13.5.6 Register Access Protection

Registers with write-access can be optionally write-protected by the PAC - Peripheral Access Controller, except for the following:
  • Debug Communication Channel 0 register (DCC0)
  • Debug Communication Channel 1 register (DCC1)
Note: Optional write-protection is indicated by the "PAC Write-Protection" property in the register description.
When the CPU is halted in debug mode, all write-protection is automatically disabled. Write-protection does not apply for accesses through an external debugger.