17.6.1 Principle of Operation
During a period of , the FREQM is counting the number of periods of the clock to be measured, . Here, is the Number of Reference Clock Cycles selected in the Configuration A register (CFGA.REFNUM), is the Measurement result stored to the Value register (VALUE.VALUE), and is the frequency of the reference clock.
The frequency of the measured clock, , is calculated by