17.6.6 Sleep Mode Operation
The FREQM will continue to operate in idle sleep modes where the selected source clock is running. The FREQM’s interrupts can be used to wake up the device from idle sleep modes.
For lowest chip power consumption in sleep modes, FREQM should be disabled before entering a sleep mode.
For further information, refer to the Power Manager.