13.13.1 Control
| Name: | CTRL |
| Offset: | 0x0000 |
| Reset: | 0x00 |
| Property: | PAC Write Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CE | MBIST | CRC | SWRST | ||||||
| Access | W | W | W | W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 4 – CE Chip Erase
Writing a '0' to this bit has no
effect.
Writing a '1' to this bit starts the chip
erase operation.
Bit 3 – MBIST Memory Built-In Self-Test
Writing a '0' to this bit has no
effect.
Writing a '1' to this bit starts the
memory BIST algorithm.
Bit 2 – CRC 32-Bit Cyclic Redundancy Check
Writing a '0' to this bit has no effect.
Writing a '1' to this bit starts the cyclic
redundancy check algorithm.
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no
effect.
Writing a '1' to this bit resets the
module.