38.10.8 Endpoint Interrupt Summary
| Name: | EPINTSMRY |
| Offset: | 0x20 |
| Reset: | 0x0000 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EPINT[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EPINT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – EPINT[15:0] EndPoint Interrupt
The flag EPINT[n] is set when an interrupt is triggered by the EndPoint n. See the EPINTFLAGn register in the device EndPoint section.
This bit will be cleared when no interrupts are pending for EndPoint n.