36.5.5 Interrupts
The interrupt request line is connected to the interrupt controller. Using the TRNG interrupt(s) requires the interrupt controller to be configured first. Refer to the Nested Vector Interrupt Controller for details.
The interrupt request line is connected to the interrupt controller. Using the TRNG interrupt(s) requires the interrupt controller to be configured first. Refer to the Nested Vector Interrupt Controller for details.