28.6.5 PORT Access Priority
The PORT is accessed by different systems:
- The ARM® CPU through the ARM® single-cycle I/O port (IOBUS)
- The ARM® CPU through the high-speed matrix and the AHB/APB bridge (APB)
- EVSYS through four asynchronous input events
The following priority is adopted:
- ARM® CPU IOBUS (No wait tolerated)
- APB
- EVSYS input events
For input events that require different actions on the same I/O pin, refer to Events.