Jump to main content
28.7 Register Summary Offset Name Bit Pos. 7 6 5 4 3 2 1 0 0x00 DIR 7:0 DIR[7:0] 15:8 DIR[15:8] 23:16 DIR[23:16] 31:24 DIR[31:24] 0x04 DIRCLR 7:0 DIRCLR[7:0] 15:8 DIRCLR[15:8] 23:16 DIRCLR[23:16] 31:24 DIRCLR[31:24] 0x08 DIRSET 7:0 DIRSET[7:0] 15:8 DIRSET[15:8] 23:16 DIRSET[23:16] 31:24 DIRSET[31:24] 0x0C DIRTGL 7:0 DIRTGL[7:0] 15:8 DIRTGL[15:8] 23:16 DIRTGL[23:16] 31:24 DIRTGL[31:24] 0x10 OUT 7:0 OUT[7:0] 15:8 OUT[15:8] 23:16 OUT[23:16] 31:24 OUT[31:24] 0x14 OUTCLR 7:0 OUTCLR[7:0] 15:8 OUTCLR[15:8] 23:16 OUTCLR[23:16] 31:24 OUTCLR[31:24] 0x18 OUTSET 7:0 OUTSET[7:0] 15:8 OUTSET[15:8] 23:16 OUTSET[23:16] 31:24 OUTSET[31:24] 0x1C OUTTGL 7:0 OUTTGL[7:0] 15:8 OUTTGL[15:8] 23:16 OUTTGL[23:16] 31:24 OUTTGL[31:24] 0x20 IN 7:0 IN[7:0] 15:8 IN[15:8] 23:16 IN[23:16] 31:24 IN[31:24] 0x24 CTRL 7:0 SAMPLING[7:0] 15:8 SAMPLING[15:8] 23:16 SAMPLING[23:16] 31:24 SAMPLING[31:24] 0x28 WRCONFIG 7:0 PINMASK[7:0] 15:8 PINMASK[15:8] 23:16 DRVSTR PULLEN INEN PMUXEN 31:24 HWSEL WRPINCFG WRPMUX PMUX[3:0] 0x2C EVCTRL 7:0 PORTEI0 EVACT0[1:0] PID0[4:0] 15:8 PORTEI1 EVACT1[1:0] PID1[4:0] 23:16 PORTEI2 EVACT2[1:0] PID2[4:0] 31:24 PORTEI3 EVACT3[1:0] PID3[4:0] 0x30 PMUX0 7:0 PMUXO[3:0] PMUXE[3:0] ... 0x3F PMUX15 7:0 PMUXO[3:0] PMUXE[3:0] 0x40 PINCFG0 7:0 DRVSTR PULLEN INEN PMUXEN ... 0x5F PINCFG31 7:0 DRVSTR PULLEN INEN PMUXEN
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.