24.10.5 Interrupt Enable Set in COUNT16 mode (CTRLA.MODE=1)
| Name: | INTENSET |
| Offset: | 0x0A |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OVF | TAMPER | CMP1 | CMP0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PER7 | PER6 | PER5 | PER4 | PER3 | PER2 | PER1 | PER0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – OVF Overflow Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled. |
| 1 | The Overflow interrupt is enabled. |
Bit 14 – TAMPER Tamper Interrupt Enable
| Value | Description |
|---|---|
| 0 | The Tamper interrupt is disabled. |
| 1 | The Tamper interrupt is enabled. |
Bits 8, 9 – CMPn Compare n Interrupt Enable [n = 0..1]
| Value | Description |
|---|---|
| 0 | The Compare n interrupt is disabled. |
| 1 | The Compare n interrupt is enabled. |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n Interrupt Enable [n = 0..7]
| Value | Description |
|---|---|
| 0 | Periodic Interval n interrupt is disabled. |
| 1 | Periodic Interval n interrupt is enabled. |