9.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:
| Memory | Start address | Size [KB] | ||
|---|---|---|---|---|
| SAML22x18(1) | SAML22x17(1) | SAML22x16(1) | ||
| Embedded Flash | 0x00000000 | 256 | 128 | 64 |
| Embedded RWW section | 0x00400000 | 8 | 4 | 2 |
| Embedded SRAM | 0x20000000 | 32 | 16 | 8 |
| Peripheral Bridge A | 0x40000000 | 64 | 64 | 64 |
| Peripheral Bridge B | 0x41000000 | 64 | 64 | 64 |
| Peripheral Bridge C | 0x42000000 | 64 | 64 | 64 |
| IOBUS | 0x60000000 | 0.5 | 0.5 | 0.5 |
Note: 1. x = G, J, or N.
| Device | Flash size [KB] | Number of pages | Page size [Bytes] |
|---|---|---|---|
| SAML22x18(1) | 256 | 4096 | 64 |
| SAML22x17(1) | 128 | 2048 | 64 |
| SAML22x16(1) | 64 | 1024 | 64 |
Note: 1. x = G, J, or
N.
| Device | Flash size [KB] | Number of pages | Page size [Bytes] |
|---|---|---|---|
| SAML22x18(1) | 8 | 128 | 64 |
| SAML22x17(1) | 4 | 64 | 64 |
| SAML22x16(1) | 2 | 32 | 64 |
Note: 1. x = G, J, or N.