37.5.5 Interrupts
The interrupt request line is connected to the interrupt controller. Using the AES interrupt requires the interrupt controller to be configured first. Refer to the Processor and Architecture chapter for details.
All the AES interrupts are synchronous wake-up sources. See Sleep Mode Controller for details.