The SAM4E Xplained Pro headers EXT1, EXT2, and EXT3 offers access
to the I/O of the microcontroller in order to expand the board e.g. by connecting
extensions to the board. These headers all comply with the standard extension header
specified in Xplained Pro Standard Extension
Header. All headers have a pitch of 2.54mm.
Table 4-1. Extension Header EXT1| Pin on EXT1 | SAM4E pin | Function | Shared functionality |
|---|
| 1 | - | Communication line to ID chip on extension
board | |
| 2 | - | GND | |
| 3 | PB2 | AFE AD0 | |
| 4 | PB3 | AFE AD1 | |
| 5 | PA24 | GPIO | |
| 6 | PA25 | GPIO | |
| 7 | PA15 | TIOA1 | |
| 8 | PA16 | TIOB1 | |
| 9 | PA11 | WKUP7 | |
| 10 | PD25 | GPIO | |
| 11 | PA3 | TWD0 | EXT2, EXT3, LCD connector, and EDBG |
| 12 | PA4 | TWCK0 | EXT2, EXT3, LCD connector, and EDBG |
| 13 | PA21 | RXD1 | |
| 14 | PA22 | TXD1 | |
| 15 | PB14 | NPCS1 | |
| 16 | PA13 | MOSI | EXT2 and EXT3 |
| 17 | PA12 | MISO | EXT2 and EXT3 |
| 18 | PA14 | SPCK | EXT2 and EXT3 |
| 19 | - | GNC | |
| 20 | - | VCC | |
Table 4-2. Extension Header EXT2| Pin on EXT2 | SAM4E pin | Function | Shared functionality |
|---|
| 1 | - | Communication line to ID chip on extension
board | |
| 2 | - | GND | |
| 3 | - | - | |
| 4 | - | - | |
| 5 | PE2 | GPIO | VBUS Sense and EDBG DGI |
| 6 | PB5 | GPIO | EDBG TRACESWO |
| 7 | PD21 | PWMHI1 | |
| 8 | - | - | |
| 9 | PD29 | GPIO | ETHERNET |
| 10 | PB4 | GPIO | |
| 11 | PA3 | TWD0 | EXT1, EXT3, LCD connector, and EDBG |
| 12 | PA4 | TWCK0 | EXT1, EXT3, LCD connector, and EDBG |
| 13 | PA5 | URXD1 | EXT3 |
| 14 | PA6 | UTXD1 | EXT3 |
| 15 | PD23 | GPIO | |
| 16 | PA13 | MOSI | EXT1 and EXT3 |
| 17 | PA12 | MISO | EXT1 and EXT3 |
| 18 | PA14 | SPCK | EXT1 and EXT3 |
| 19 | - | GND | |
| 20 | - | VCC | |
Table 4-3. Extension Header EXT3| Pin on EXT3 | SAM4E pin | Function | Shared functionality |
|---|
| 1 | - | Communication line to ID chip on extension
board | |
| 2 | - | GND | |
| 3 | PA17 | AD0 | |
| 4 | PC13 | AD6 | |
| 5 | PD28 | GPIO | |
| 6 | PD17 | GPIO | |
| 7 | PD20 | PWMH0 | |
| 8 | PD24 | PWML0 | |
| 9 | PE1 | GPIO | |
| 10 | PD26 | GPIO | |
| 11 | PA3 | TWD0 | EXT1, EXT2, LCD connector, and EDBG |
| 12 | PA4 | TWCK0 | EXT1, EXT2, LCD connector, and EDBG |
| 13 | PA5 | URXD1 | EXT2 |
| 14 | PA6 | UTXD1 | EXT2 |
| 15 | PD30 | GPIO | |
| 16 | PA13 | MOSI | EXT1 and EXT2 |
| 17 | PA12 | MISO | EXT1 and EXT2 |
| 18 | PA14 | SPCK | EXT1 and EXT2 |
| 19 | - | GND | |
| 20 | - | VCC | |