The Embedded Debugger features an Atmel Data Gateway Interface
(DGI) by using either a USART or TWI port. The DGI can be used to send a variety of data
from the SAM4E to the host PC. For further information on how to use the DGI interface, see
Embedded Debugger.
Table 4-18. DGI Interface Connections
when using USART| Pin on SAM4E | Function |
|---|
| PB0 | RXD0 |
| PB1 | TXD0 |
| PB13 | SCK0 |
Table 4-19. DGI Interface Connections
when using TWI| Pin on SAM4E | Function |
|---|
| PA3 | SDA (Data line) |
| PA4 | SCL (Clock line) |
Four GPIO lines are connected to the Embedded Debugger. The EDBG
can monitor these lines and time stamp pin value changes. This makes it possible to
accurately time stamp events in the SAM4E application code. For further information on how
to configure and use the GPIO monitoring features, see Embedded Debugger.
Table 4-20. GPIO Lines Connected to
the EDBG| Pin on SAM4E | Function |
|---|
| PD27 | GPIO0 |
| PE3 | GPIO1 |
| PE4 | GPIO2 |
| PE2 | GPIO3 |