8 Peripherals Configuration Summary

Table 8-1. Peripherals Configuration Summary for PIC32CM3204PL10
Peripheral Base Address IRQ AHB

CLK

APB

CLK

Generic

CLK

PACEventsDMASleep

Walking

Enabled

at reset

Enabled

at reset

IndexIndexProt at

reset

UserGeneratorIndex
AHB-APB-Bridge A0x40000000-Y- ---- --N/A
PAC0x40000000INT 0YY -0N-60:ACCERR-N/A
PM0x40000400INT 0-Y -1N- --N/A
MCLK0x40000800INT 0-Y-2N- --Y
RSTC0x40000C00--Y-3N- --N/A
OSCCTRL0x40001000INT 0-Y4N--Y
OSC32KCTRL0x40001400INT 0-Y -5N-1: XOSCC32K_CFDO-Y
SUPC0x40001800LVDET 0, LVDRDY 0-Y -6N-2: BODDVDDIO2DT, 3: VLM-N/A
GCLK0x40001C00- -Y-7N- --N/A
WDT0x40002000EW 1-Y-8N- --Y
RTC0x40002400INT 2- Y -9N-4: CMP0-Y
5: CMP1
6: OVF
7:14: PER0-7
EIC0x40002800NMI; EXTINT[15:0] 3- YEIC010N-15-30:EXTINT0-15-Y
AHB-APB-Bridge B0x41000000- Y- ---- --N/A
PORT0x41000000- Y-0N1-4: EV0-3 --Y
DSU0x41002000- YY-1Y- 61: SWCCSTAT, 62: COMP21: DCC0, 22: DCC1 - -
NVMCTRL0x41004000INT 4YY-2N- -- Y
DMAC0x41006000TCMPL0, SUSP0, TERR0, TCMPL1, SUSP1, TERR1 5YN/A-3N5-6: CH0-131-32: CH0-1- Y
MTB0x41008000--N/A-4N21: START -- N/A
22: STOP
HMATRIXHS0x4100BFFF5
AHB-APB-Bridge C0x42000000-Y- ---- -- N/A
EVSYS0x42000000INT 6-N1-4: one per Channel 0-30N- -- Y
SERCOM00x42000400SERCOM0 7-N5: SLOW1N- -1: RXY
6: CORE2: TX
SERCOM10x42000800SERCOM1 8-N7: SLOW2N- -3: RXY
8: CORE4: TX
TC00x42000C00INT 9-N9: TC3N7: EVU33:OVF, 34: MC0, 35: MC15:OVF, 6: MC0, 7: MC1Y
TC10x42001000INT 10-N9: TC4N8: EVU36:OVF, 37: MC0, 38: MC18:OVF, 9: MC0, 10: MC1Y
TC20x42001400INT 1110: TC59: EVU39:OVF, 40: MC0, 41: MC111:OVF, 12: MC0, 13: MC1
TCC00x42001800INT 12-N11: TCC6N10-11: EV0-142: OVF14: OVFY
43: TRG
12-15: MC0-3 44: CNT15-18: MC0-3
45-48: MC0-3
ADC0x42001C00ADC 13-N-7N16: START49: RESRDY19: RESRDYY
50: SAMPRDY20: SAMPRDY
51: WCMP-
AC0x42002000INT 14-N-8N-52-53: COMP0-1-Y
54: WIN0
CCL0x42002400- -N12: ccl9N17-20: LUTIN0-355-58: LUTOUT0-3-Y
PTC0x42002800- Y-- 10-- --N/A
SYSCTRL0x42002C00- Y-- 11-- --N/A