5 Volt, 32 KB Flash, 4 KB SRAM with Advanced Analog
Operating Conditions
- 1.8–5.5V, -40°C to +85°C, DC to 24 MHz
- 1.8–5.5V, -40°C to +125°C, DC to 24 MHz
- AEC-Q100 Grade 1 (-40°C to +125°C)
- Single-Cycle Hardware Multiplier
- 32 KB In-System Self-Programmable Flash
- 4 KB SRAM
- Power-On Reset (POR) and Brown-Out Detection (BOD)
- Internal and External Clock Options
- External Interrupt Controller (EIC)
- One Non-Maskable Interrupt
- Idle and Standby Sleep Modes
- SleepWalking Peripherals
- Up to 26 Programmable I/O Pins
- Up to 15 External Interrupts
- Multi-Voltage I/O (MVIO)
- Main Clock Controller (MCLK)
- Generic Clock Controller (GCLK)
- Clock Sources:
- Internal 1-24 MHz High Frequency Oscillator (OSCHF)
- Internal 32.768 kHz Oscillator (OSC32K)
- External 32.768 kHz Oscillator input (XOSC32K)
- In-Circuit and In-Application Programming
- Two-Wire Serial Wire Debug (SWD) Interface
- Four Hardware Breakpoints and One Data Watchpoint
- Micro Trace Buffer (MTB) for Instruction Trace in SRAM
- Programming and Debugging Interface Disable (PDID) Functionality
- One 12-bit, 800 ksps Analog-to-Digital Converter (ADC)
- Differential and single-ended input
- Automatic offset and gain error compensation
- Hardware oversampling and decimation to support up to 16-bit resolution
- Two Analog Comparators (AC) with Window Compare Functionality
- Peripheral Touch Controller (PTC) with up to 20 Self-Capacitance Touch Channels
- Internal and External Voltage Reference Options
- 2-Channel Direct Memory Access Controller (DMAC) with CRC Generator
- 2-Channel Event System
- Four 16-bit Timer/Counters:
- Three 16-bit basic timers (TC0-2)
- One 16-bit Timer/Counter for Control with four PWM channels (TCC0)
- 32-bit Real Time Counter (RTC) with Clock/Calendar Functionality
- Watchdog Timer (WDT)
- Two Serial Communication Interfaces (SERCOM),
Configurable to Operate as:
- USART with full-duplex and single-wire half-duplex configurations
- ISO7816 UART
- I2C up to 1 MHz (SERCOM0)
- SPI
- LIN Host/Client
- RS-485
- Configurable Custom Logic (CCL) with Four Look-Up Tables (LUT)
- Integrated Temperature Sensor
Available Packages
- 20-pin VQFN with Wettable Flanks (WF) and SSOP
- 28-pin VQFN with Wettable Flanks (WF), SSOP, and SPDIP
- 32-pin TQFP and VQFN WF