10.2 Electrical Specification

Stresses beyond those listed in this chapter may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at these or other conditions beyond those indicated in the operational chapters of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 10-1. Absolute Maximum Ratings
SymbolDescriptionMin.Max.Unit
—Ambient temperature under bias-40+85/+125°C
TStorageStorage temperature-65+150°C
VPinPin voltage to GND-0.3VDD + 0.3V
IPinI/O pin sink/source current—±25mA