10.4 I/O Pin Characteristics

Table 10-3. I/O Pin Characteristics (TA = 25°C, VDD = 3.0V, Unless Otherwise Stated)
SymbolDescriptionConditionMin.Typ.Max.Unit
VOLI/O pin drive strengthIOL = 10 mA, VDD = 3.0V——0.6V
VOHI/O pin drive strengthIOH = 6 mA, VDD = 3.0VVDD-0.7——V
VILWith Schmitt Trigger Buffer1.8V ≤ VDD ≤ 5.5V——0.2 VDDV
RESET———0.2 VDDV
VIHWith Schmitt Trigger Buffer1.8V ≤ VDD ≤ 5.5V0.8 VDD——V
RESET—0.8 VDD——V
IILI/O PortsVSS ≤ VPIN ≤ VDD, Pin at high-impedance, 85°C

VSS ≤ VPIN ≤ VDD, Pin at high-impedance, 125°C

—±5

±5

±125

±1000

V
RESETVSS ≤ VPIN ≤ VDD, Pin at high-impedance, 85°C—±50±200V
Table 10-4. Sensor Capacitance
SymbolDescriptionConditionMin.Typ.Max.Unit
CXSensor electrode capacitance —1—20pF