3.4 Extended Output Mode
The MTCH9010 liquid detector supports an Extended Output mode that complements the Digital Output Mode by offering more information about the detection parameters.
Note:
Enable the Extended Output Mode using the UART_EN digital input pin or the Enhanced Configuration Mode. Refer to theExtended Output chapter.