14.1.2 Resistor Ladder
This configuration represents a solution for the scenario where multiple fixed values of analog voltages are required to set a given configuration option. An example of this case is selecting the Sleep period.
Important: It is recommended to select values for the R1
and R2 resistors that exceed 100 kΩ to reduce power consumption.