3.4 Debug UART (J208)
Use the debug UART2_Tx (J208) to monitor the debug logs from the RNWF02PC Module. The user can use an FTDI cable to print the debug logs. Use the following Serial Terminal settings:
- Baud rate: 460800
- No flow control
Note: UART2_Rx is not available.