3.5 PTA Interface (J203)
Bluetooth connectivity is provided on the first generation of devices through an external chip on the module hardware. This solution supports a shared antenna between Bluetooth and Wi-Fi. It has the hardware-based 802.15.2 compliant 3-wire PTA interface (J203) to address Wi-Fi/Bluetooth co-existence.
Note: Currently, the PTA Hardware support is available. The
software support will be available at a later stage.
| Header Pin | Pin on RNWF02PC Module | Pin Type | Description |
|---|---|---|---|
| Pin1 | Pin21, PTA_BT_ACTIVE/SOSCI | Input | Bluetooth® active |
| Pin2 | Pin6, PTA_BT_PRIORITY | Input/Output | Bluetooth priority |
| Pin3 | Pin5, PTA_WLAN_ACTIVE | Output | Bluetooth WLAN active |
| Pin4 | GND | Power | Ground |