2.2 I2C Slave Mode Operation
The MSSP Slave mode operates in one of four modes selected by the MSSP Mode Select (SSPM) bits. The modes can be divided into 7-bit and 10-bit Addressing modes. The 10-bit Addressing mode operates the same as the 7-bit, with some additional overhead for handling the larger addresses.
Modes with Start and Stop condition interrupts operate the same as the other modes with SSPxIF, additionally getting set upon detection of a Start, Restart or Stop condition.