3 Getting Started with Curiosity Kit
(Ask a Question)Windows® and Linux® host operating systems require different drivers. This section describes the driver installation processes for both the Windows and Linux systems.
Note: For optimal performance and to avoid compatibility issues,
power the board directly from a laptop or the USB port of the PC. The kit has not
been tested with USB ports from the docking stations, so using a USB port on a
laptop or PC is the most reliable option.