Jump to main content
Curiosity PIC64GX1000 Kit Quickstart Guide
Search
1
Introduction
2
Board components
3
Getting Started with Curiosity Kit
3.1
Connecting to UART Interfaces from Windows Hosts
3.2
Connecting to UART Interfaces from Linux Hosts
4
Using the Kit
4.1
Connecting the Board using the USB-C Serial Interface
4.2
Setting the System Time, Installing Packages, and Connecting through SSH
4.3
Transferring Files to the Kit
4.4
Running a Webserver with Python
4.5
Additional Examples
4.6
Restoring to Clean Ubuntu Image
5
Additional References
6
Software and Licensing
Get Support for PIC64
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature