1 Demo Requirements
(Ask a Question)The following table lists the hardware and software required for running the demo.
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire® SoC Video kit | MPFS250-VIDEO-KIT Kit Contents:
|
| Image Sensor module | LI-IMX334-MIPI-MICRO v1.0 |
| USB A to Micro-USB B cable | Required for:
|
| HDMI Monitor | To display the processed resultant video data for a full HD resolution (1920 x 1080). |
| Host PC with USB port | PC with Windows® 11/10 |
| Software | |
.exe | This software is used to program the FPGA. |
| Design Files | Link to design files: www.microchip.com/en-us/application-notes/AN4723 |
mpfs_an4723_v20xxpx_jb | .job file to test on PolarFire SoC Video kit |
| Microchip FPGA_GUI_Pack | This pack includes the necessary runtime engine and drivers for the operation of the Microchip FPGA Demo GUIs. |