3 Design Overview
(Ask a Question)- Bayer Conversion
- RGB to YCbCr Transformation
- YCbCr to RGB Transformation
- Edge Detection
- Image Enhancement
Once processed, the data from both camera modules is blended using an alpha blending IP before being displayed on an HDMI-compliant device. The Microprocessor Sub-System (MSS) executes firmware that configures both camera sensor modules through I2C channels. Additionally, a Video Control GUI enables real-time adjustments to video features such as brightness and contrast. This GUI communicates with the design on the board through a UART interface.