4 Installing the Video Control GUI
(Ask a Question)To install the Video Control GUI, perform the following steps:
- Extract the contents of the
mpfs_an4723_v20xxpx_gui.zipfile. - To install the demo GUI, run the
setup.exefile from mpfs_an4723_v20xxpx_gui with admin rights and follow the on-screen instructions.
The Video Control GUI is now ready for use.
Note:
- At the end of the installation, you may be prompted to download and install the FPGA_GUI_Pack, if it is not already available on your system.
- For any queries encountered while running the installer, contact the Technical Support team.