Features

  • Arm Cortex-A5 Core
    • Armv7-A architecture
    • Arm TrustZone
    • NEON™ Media Processing Engine
    • Up to 500 MHz
    • ETM/ETB 8 Kbytes
  • Memory Architecture
    • Memory Management Unit (MMU)
    • 32-Kbyte L1 data cache, 32-Kbyte L1 instruction cache
    • 128-Kbyte L2 cache configurable to be used as an internal SRAM
    • One 128-Kbyte scrambled internal SRAM
    • One 160-Kbyte internal ROM
      • 64-Kbyte scrambled and maskable ROM embedding bootloader/Secure bootloader
      • 96-Kbyte unscrambled, unmaskable ROM for NAND Flash BCH ECC table
    • High-bandwidth scramblable 16-bit or 32-bit Double Data Rate (DDR) multiport dynamic RAM controller supporting up to 512 Mbytes 8-bank DDR2/DDR3 (DLL off only) / DDR3L (DLL off only) / LPDDR1/LPDDR2/LPDDR3, including “on-the-fly” encryption/decryption path
    • 8-bit SLC/MLC NAND controller, with up to 32-bit Error Correcting Code (PMECC)
  • System Running up to 166 MHz in Typical Conditions
    • Reset Controller (RSTC), Shutdown Controller (SHDWC), Periodic Interval Timer (PIT), independent Watchdog Timer (WDT) and secure Real-Time Clock (RTC) with clock calibration
    • One 600 to 1200 MHz PLL for the system and one 480 MHz PLL optimized for high-speed USB
    • Digital fractional PLL for audio (11.2896 MHz and 12.288 MHz)
    • Internal low-power 12 MHz RC and 32 kHz typical RC
    • Selectable 32.768 Hz low-power oscillator and 8 to 24 MHz oscillator
    • 51 DMA channels including two 16-channel 64-bit Central DMA Controllers
    • 64-bit Advanced Interrupt Controller (AIC)
    • 64-bit Secure Advanced Interrupt Controller (SAIC)
    • Three programmable external clock signals
  • Low-Power Modes
    • Ultra-low-power mode with fast wake-up capability
    • Low-power Backup mode with 5-Kbyte SRAM and asynchronous partial wake-up features
      • Wake up from up to nine wake-up pins, UART reception, analog comparison
      • Fast wake-up capability
      • Extended Backup mode with DDR in Self-Refresh mode
  • Peripherals
    • LCD TFT controller (LCDC) up to 1024x768 or 1280x768 (still image). Four overlays, rotation, post-processing and alpha blending, 24-bit parallel RGB interface
    • ITU-R BT. 601/656/1120 Image Sensor Controller (ISC) supporting up to 5 Mpixel sensors with a parallel 12-bit interface for Raw Bayer, YCbCr, Monochrome and JPEG-compressed sensor interface
    • Two Synchronous Serial Controllers (SSC), two Inter-IC Sound Controllers (I2SC), and one Stereo Class D amplifier (CLASSD)
    • One Peripheral Touch Controller (PTC) with up to 8 X-lines and 8 Y-lines (64-channel capacitive touch)
    • One Pulse Density Modulation Interface Controller (PDMIC)
    • One USB device high-speed port (UDPHS) and one USB host high-speed port or two USB host high-speed ports (UHPHS)
    • One USB host high-speed port with a High-Speed Inter-Chip (HSIC) interface
    • One 10/100 Ethernet MAC (GMAC)
      • Energy efficiency support (IEEE® 802.3az standard)
      • Ethernet AVB support with IEEE802.1AS timestamping
      • IEEE802.1Qav credit-based traffic-shaping hardware support
      • IEEE1588 Precision Time Protocol (PTP)
    • Two high-speed memory card hosts:
      • SDMMC0: SD 3.0, eMMC 4.51, 8 bits
      • SDMMC1: SD 2.0, eMMC 4.41, 4 bits only
    • Two host/client Serial Peripheral Interfaces (SPI)
    • Two Quad Serial Peripheral Interfaces (QSPI)
    • Five FLEXCOMs (USART, SPI and TWI)
    • Five UARTs
    • Two host CAN-FD (MCAN) controllers with SRAM-based mailboxes, and time- and event-triggered transmission
      Warning: MCAN implements the non-ISO CAN FD frame format and therefore does not pass the CAN FD Conformance Test according to ISO 16845-1:2016.
    • One Rx only UART in backup area (RXLP)
    • One Analog Comparator Controller (ACC) in backup area
    • Two 2-wire interfaces (TWIHS) up to 400 Kbits/s supporting the I2C protocol and SMBUS
    • One full-featured 4-channel 16-bit Pulse Width Modulation (PWM) controller
    • Two 3-channel 32-bit Timer/Counters (TC), supporting basic PWM modes
    • One 12-channel, 12-bit, Analog-to-Digital Converter (ADC) with resistive touchscreen capability
  • Safety
    • Zero-power Power-on Reset (POR) cells
    • Main crystal clock failure detector
    • Write-protected registers
    • Integrity Check Monitor (ICM) based on SHA256
    • Memory Management Unit (MMU)
    • Independent watchdog
  • Security
    • 5 Kbytes of internal scrambled SRAM:
      • 1 Kbyte nonerasable on tamper detection
      • 4 Kbytes erasable on tamper detection
    • 256 bits of scrambled and erasable registers
    • Up to eight tamper pins for static or dynamic intrusion detections(1)
    • Environmental monitors on specific versions: temperature, voltage, frequency and active die shield(2)
    • Secure Bootloader(3)
    • On-the-fly AES encryption/decryption on DDR and QSPI memories (AESB)
    • RTC including timestamping on security intrusions
    • Programmable fuse box with 544 fuse bits (including JTAG protection and BMS)
      Note:
      1. For information specific to dynamic tamper protection (PIOBU), refer to the document SAMA5D2 External Tamper Protections, available from your Microchip Sales Representative.

      2. For environmental monitors, refer to the document SAMA5D23 and SAMA5D28 Environmental Monitors, available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for details.
      3. For secure boot strategies, refer to the document SAMA5D2 Series Secure Boot Strategy, available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for details.
  • Hardware Cryptography
    • SHA (SHA1, SHA224, SHA256, SHA384, SHA512): compliant with FIPS PUB 180-2
    • AES: 256-, 192-, 128-bit key algorithms, compliant with FIPS PUB 197
    • TDES: two-key or three-key algorithms, compliant with FIPS PUB 46-3
    • True Random Number Generator (TRNG) compliant with NIST Special Publication 800-22 Test Suite and FIPS PUBs 140-2 and 140-3
  • Up to 128 I/Os
    • Fully programmable through set/clear registers
    • Multiplexing of up to eight peripheral functions per I/O line
    • Each I/O line can be assigned to a peripheral or used as a general-purpose I/O
    • The PIO controller features a synchronous output providing up to 32 bits of data output in one write operation
  • Packages
    • 289-ball LFBGA, 14x14 mm2, 1.4 mm thickness, 0.8 mm pitch
    • 196-ball TFBGA, 11x11 mm2, 0.75 mm thickness, 0.75 mm pitch
    • 256-ball TFBGA, 8x8 mm2, 1.05 mm thickness, 0.4 mm pitch
    • 289-ball TFBGA, 9x9 mm2, 1.2 mm thickness, 0.5 mm pitch