3 Signal Description

Table 3-1. Signal Description List
Signal NameFunctionTypeCommentsActive Level
Clocks, Oscillators and PLLs
XINMain Oscillator InputInput––
XOUTMain Oscillator OutputOutput––
XIN32Slow Clock Oscillator InputInput––
XOUT32Slow Clock Oscillator OutputOutput––
CLK_AUDIOAudio ClockOutput––
VBGBias Voltage Reference for USBAnalog––
PCK 0–2Programmable Clock OutputOutput

Reset state:

- PIO Input

- Internal Pull-up enabled

- Schmitt Trigger enabled

–
Shutdown, Wake-up Logic
SHDNShutdown ControlOutput––
PIOBU 0–7Tamper or Wake-up InputsInput––
WKUPWake-up InputInput––
ICE and JTAG
TCK/SWCLKTest Clock/Serial Wire ClockInput––
TDITest Data InInput––
TDOTest Data OutOutput––
TMS/SWDIOTest Mode Select/Serial Wire Input/OutputI/O––
JTAGSELJTAG SelectionInput––
Reset/Test
NRSTMicroprocessor ResetInput–Low
TSTTest Mode SelectInput––
NTRSTTest Reset SignalInput––
Advanced Interrupt Controller - AIC
IRQExternal Interrupt InputInput––
Secured Advanced Interrupt Controller - SAIC
FIQFast Interrupt InputInput––
PIO Controller - PIO
PA0–PA31Parallel IO ControllerI/O––
PB0–PB31Parallel IO ControllerI/O––
PC0–PC31Parallel IO ControllerI/O––
PD0–PD31Parallel IO ControllerI/O––
External Bus Interface - EBI
D[15:0]Data BusI/O––
A[25:0]Address BusOutput––
NWAITExternal Wait SignalInput–Low
Static Memory Controller - SMC
NCS0–NCS3Chip Select LinesOutput–Low
NWR0–NWR1Write SignalOutput–Low
NRDRead SignalOutput–Low
NWEWrite EnableOutput–Low
NBS0–NBS1Byte Mask SignalOutput–Low
NANDOENAND Flash Output EnableOutput–Low
NANDWENAND Flash Write EnableOutput–Low
DDR2/DDR3/LPDDR1/LPDDR2/LPDDR3 Controller
DDR_CK, DDR_CLKNDDR Differential ClockOutput––
DDR_CKEDDR Clock EnableOutputWhen Backup Self-refresh (BSR) mode is used, should be tied to GND using 100 KΩ pull-downHigh
DDR_CSDDR Controller Chip SelectOutput–Low
DDR_BA[2:0]Bank SelectOutput–Low
DDR_WEDDR Write EnableOutput–Low
DDR_RAS, DDR_CASRow and Column SignalOutput–Low
DDR_A[13:0]DDR Address BusOutput––
DDR_D[31:0]DDR Data BusI/O/-PD––
DDR_DQS[3:0],

DDR_DQSN[3:0]

Differential Data StrobeI/O- PD––
DDR_DQM[3:0]Write Data MaskOutput––
DDR_CALDDR/LPDDR CalibrationInput––
DDR_VREFDDR/LPDDR ReferenceInput––
DDR_RESETNDDR3 Active Low Asynchronous ResetOutputWhen Backup Self-refresh (BSR) mode is used, should be tied to VDDIODDR using 100 KΩ pull-up–
Secure Data Memory Card - SDMMCx [1:0]
SDMMCx_CDSDcard / e.MMC Card DetectInput––
SDMMCx_CMDSDcard / e.MMC Command lineI/O––
SDMMCx_WPSDcard Connector Write Protect SignalInput––
SDMMCx_RSTNe.MMC Reset SignalOutput––
SDMMCx_1V8SELSDcard Signal Voltage SelectionOutput––
SDMMCx_CKSDcard / e.MMC Clock SignalOutput––
SDMMCx_DAT[7:0]SDcard / e.MMC Data LinesI/O––
Flexible Serial Communication Controller - FLEXCOMx [4:0]
FLEXCOMx_IO0FLEXCOMx Transmit DataI/O––
FLEXCOMx_IO1FLEXCOMx Receive DataI/O––
FLEXCOMx_IO2FLEXCOMx Serial ClockI/O––
FLEXCOMx_IO3FLEXCOMx Clear To Send / 
Peripheral Chip SelectI/O––
FLEXCOMx_IO4FLEXCOMx Request To Send / 
Peripheral Chip SelectOutput––
Universal Asynchronous Receiver Transmitter - UARTx [4..0]
UTXDxUARTx Transmit DataOutput––
URXDxUARTx Receive DataInput––
Inter-IC Sound Controller - I2SCx [1..0]
I2SCx_MCKMain System Bus ClockOutput––
I2SCx_CKSerial ClockI/O––
I2SCx_WSI2S Word SelectI/O––
I2SCx_DI0Serial Data InputInput––
I2SCx_DO0Serial Data OutputOutput––
Synchronous Serial Controller - SSCx [1..0]
TDxSSC Transmit DataOutput––
RDxSSC Receive DataInput––
TKxSSC Transmit ClockI/O––
RKxSSC Receive ClockI/O––
TFxSSC Transmit Frame SyncI/O––
RFxSSC Receive Frame SyncI/O––
Timer/Counter - TCx [1..0]
TCLK[5..0]TC Channel y External Clock InputInputTCLK0 to TCLK2 for TC0–
TCLK3 to TCLK5 for TC1
TIOA[5..0]TC Channel y I/O Line AI/OTIOA0 to TIOA2 for TC0–
TIOA3 to TIOA5 for TC1
TIOB[5..0]TC Channel y I/O Line BI/OTIOB0 to TIOB2 for TC0–
TIOB3 to TIOB5 for TC1
Quad IO SPI - QSPIx [1..0]
QSPIx_SCKQSPI Serial ClockOutput––
QSPIx_CSQSPI Chip SelectOutput––
QSPIx_IO[0..3]QSPI I/O

QIO0 is QMOSI Host Out/Client In

QIO1 is QMISO Host In/Client Out

I/O––
Serial Peripheral Interface - SPIx [1..0]
SPIx_MISOHost In/Client OutI/O––
SPIx_MOSIHost Out/Client InI/O––
SPIx_SPCKSPI Serial ClockI/O––
SPIx_NPCS0SPI Peripheral Chip Select 0I/O–Low
SPIx_NPCS[3..1]SPI Peripheral Chip SelectOutput–Low
Two-wire Interface - TWIx [1..0]
TWDxTwo-wire Serial DataI/O––
TWCKxTwo-wire Serial ClockI/O––
Pulse Width Modulation Controller - PWM
PWMH0–3PWM Waveform Output HighOutput––
PWML0–3PWM Waveform Output LowOutput––
PWMFI0–1PWM Fault InputsInput––
PWMEXTRG1–2PWM External TriggerInput––
USB Host High-Speed Port - UHPHS
HHSDPAUSB Host Port A High-Speed Data +Analog––
HHSDMAUSB Host Port A High-Speed Data -Analog––
HHSDPBUSB Host Port B High-Speed Data +Analog––
HHSDMBUSB Host Port B High-Speed Data -Analog––
USB Device High-Speed Port - UDPHS
DHSDPUSB Device High-Speed Data +Analog––
DHSDMUSB Device High-Speed Data -Analog––
USB High-Speed Inter-Chip Port - HSIC
HHSTROBEUSB High-Speed Inter-Chip StrobeI/O––
HHDATAUSB High-Speed Inter-Chip DataI/O––
Ethernet 10/100 - GMAC
GREFCKReference ClockInput––
GTXCKTransmit ClockInput––
GRXCKReceive ClockInput––
GTXENTransmit EnableOutput––
GTX0–GTX3Transmit DataOutput––
GTXERTransmit Coding ErrorOutput––
GRXDVReceive Data ValidInput––
GRX0–GRX3Receive DataInput––
GRXERReceive ErrorInput––
GCRSCarrier SenseInput––
GCOLCollision DetectedInput––
GMDCManagement Data ClockOutput––
GMDIOManagement Data Input/OutputI/O––
GTSUCOMPTSU timer comparison validOutput––
LCD Controller - LCDC
LCDDAT[23:0]LCD Data BusOutput––
LCDVSYNCLCD Vertical SynchronizationOutput––
LCDHSYNCLCD Horizontal SynchronizationOutput––
LCDPCKLCD Pixel ClockOutput––
LCDDENLCD Data EnableOutput––
LCDPWMLCDPWM for Contrast ControlOutput––
LCDDISPLCD Display ON/OFFOutput––
Analog-to-Digital Controller - ADC
AD0–1112 Analog InputsAnalog––
ADTRGADC TriggerInput––
ADVREFADC ReferenceAnalog––
Security Module - SECUMOD
PIOBU0–7Tamper I/OsI/O––
Image Sensor Controller - ISC
ISC_D0–ISC_D11Image Sensor DataInput––
ISC_HSYNCImage Sensor Horizontal SynchroInput––
ISC_VSYNCImage Sensor Vertical SynchroInput––
ISC_PCKImage Sensor Pixel clockInput––
ISC_MCKImage Sensor Main clockOutput––
ISC_FIELDField identification signalInput––
Audio Class Amplifier - CLASSD
CLASSD_L0CLASSD Left Output L0Output––
CLASSD_L1CLASSD Left Output L1Output––
CLASSD_L2CLASSD Left Output L2Output––
CLASSD_L3CLASSD Left Output L3Output––
CLASSD_R0CLASSD Right Output R0Output––
CLASSD_R1CLASSD Right Output R1Output––
CLASSD_R2CLASSD Right Output R2Output––
CLASSD_R3CLASSD Right Output R3Output––
Controller Area Network - CAN
CANRXxCAN ReceiveInput––
CANTXxCAN TransmitOutput––
Peripheral Touch Controller - PTC
PTC_X[7..0]X-linesOutput––
PTC_Y[7..0]Y-linesInput––
Pulse Density Modulation Interface Controller - PDMIC
PDMIC_DATPDM DataInput––
PDMIC_CLKPDM ClockOutput––