1 Configuration Summary

Table 1-1. SAMA5D2 Series Configuration Summary
FeatureSAMA5D21SAMA5D22SAMA5D23SAMA5D24SAMA5D26SAMA5D27SAMA5D28
PackageTFBGA196TFBGA196TFBGA196TFBGA256LFBGA289

LFBGA289

TFBGA289

LFBGA289
PIOs72105128
DDR Bus16-bit16/32-bit
SMCUp to 16-bit
SRAMUp to 256 Kbytes (configurable with L2 cache)
QSPI2
LCD24-bit RGB
Camera Interface
(ISC)1
EMAC1
PTC–4 X-lines x 8 Y-lines8 X-lines x 
8 Y-lines–8 X-lines x 8 Y-lines
CAN–1–2
USB2
(2 Hosts
or
1 Host/1 Device)3
(2 Hosts/
1 HSIC,
 or
1 Host/
1 Device/
1 HSIC)2
(2 Hosts
 or
1 Host/
1 Device)3
(2 Hosts/1 HSIC
 or
1 Host/1 Device/1 HSIC)
UART/SPI/I2C

9 / 6 / 6

(FLEXCOM2 not embedded)

10 / 7 / 7

SDIO/SD/MMC12
I2S/SSC/
Class D/PDM2 / 2 / 1 / 1
ADC Inputs512
Timer Counter Channels56
PWM4 (PWM) + 5 (TC channels)4 (PWM) + 6 (TC channels)
Tamper Pins628
AESB–Yes–Yes
Environmental Monitors,
Die Shield–Yes–Yes

For information on device pin compatibility, refer to the "Pinouts" section.