69 Ordering Information
For details on ordering codes, refer to the Product Identification System (PIS) section.
| Ordering Code | MRL | Package | Carrier Type | Ambient Operating Temperature Range |
|---|---|---|---|---|
| ATSAMA5D21C-CU | C | TFBGA196 | Tray | -40°C to 85°C |
| ATSAMA5D21C-CUR | C | Tape and reel | ||
| ATSAMA5D22C-CN | C | Tray | -40°C to 105°C | |
| ATSAMA5D22C-CNR | C | Tape and reel | ||
| ATSAMA5D22C-CU | C | Tray | -40°C to 85°C | |
| ATSAMA5D22C-CUR | C | Tape and reel | ||
| ATSAMA5D23C-CN | C | Tray | -40°C to 105°C | |
| ATSAMA5D23C-CNR | C | Tape and reel | ||
| ATSAMA5D23C-CU | C | Tray | -40°C to 85°C | |
| ATSAMA5D23C-CUR | C | Tape and reel | ||
| ATSAMA5D24C-CU | C | TFBGA256 | Tray | -40°C to 85°C |
| ATSAMA5D24C-CUF01(1) | C | |||
| ATSAMA5D24C-CUR | C | Tape and reel | ||
| ATSAMA5D26C-CN | C | LFBGA289 | Tray | -40°C to 105°C |
| ATSAMA5D26C-CNR | C | Tape and reel | ||
| ATSAMA5D26C-CU | C | Tray | -40°C to 85°C | |
| ATSAMA5D26C-CUR | C | Tape and reel | ||
| ATSAMA5D27C-CN | C | Tray | -40°C to 105°C | |
| ATSAMA5D27C-CNR | C | Tape and reel | ||
| ATSAMA5D27C-CU | C | Tray | -40°C to 85°C | |
| ATSAMA5D27C-CUR | C | Tape and reel | ||
| ATSAMA5D28C-CN | C | Tray | -40°C to 105°C | |
| ATSAMA5D28C-CNR | C | Tape and reel | ||
| ATSAMA5D28C-CU | C | Tray | -40°C to 85°C | |
| ATSAMA5D28C-CUR | C | Tape and reel | ||
| SAMA5D27-V/8GW(-SL3) | C | TFBGA289 | Tray | -40°C to 105°C |
| SAMA5D27T-V/8GW(-SL3) | C | Tape and reel |
Note:
- The Boot Configuration Word reset value for the ATSAMA5D24C-CUF01 is 0x00000C00, meaning that booting from SDMMC1 and SDMMC0 is disabled. Refer to the Boot Configuration Word section.