70.1 ATSAMA5D2 Series PIS
| Architecture: | ATSAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D21, D22, D23 | = 196-ball general-purpose microprocessors |
| D24 | = 256-ball general-purpose microprocessors | |
| D26, D27, D28 | = 289-ball general-purpose microprocessors | |
| Mask Revision: | C | |
| Package: | C | = BGA |
| Temperature Range (Ambient): | U | = -40°C to +85°C (Industrial) |
| N | = -40°C to +105°C (Extended Industrial) | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| R | = Tape and Reel |
Example:
- ATSAMA5D21C-CUR = Arm Cortex-A5 general-purpose microprocessor, 196-ball, Industrial temperature, BGA package
Note: The Tape and Reel identifier only appears in the catalog
part number description. This identifier is used for ordering purposes and is not
printed on the device package. Check with your Microchip Sales Office for package
availability.