70.2 SAMA5D27(T)-V/8GW(-SL3) PIS
| Architecture: | SAMA5 | = Arm Cortex-A5 CPU |
| Product Group: | D27 | = General-purpose microprocessor |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and Reel | |
| Temperature Range (Ambient): | V | = -40°C to +105°C (Extended Industrial) |
| Package: | 8GW | = TFBGA289 |
| Software License Level: | Blank | = Standard |
| SL3 | = Level 3 |
Example:
- SAMA5D27T-V/8GW-SL3 = Arm Cortex-A5 general-purpose microprocessor, Tape and Reel, Extended Industrial temperature, 289-ball TFBGA package, Software License Level 3
Note: The Tape and Reel identifier and the Software License Level
identifier only appear in the catalog part number description. These identifiers are
used for ordering purposes and are not printed on the device package. Check with
your Microchip Sales Office for package availability.