46.32 USART LIN Identifier Register

This register is relevant only if USART_MODE = 0xA or 0xB in USART Mode Register.

Name: FLEX_US_LINIR
Offset: 0x258
Reset: 0x00000000
Property: Read/Write

Write is possible only in LIN host node configuration.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IDCHR[7:0] 
Access R/W-RR/W-RR/W-RR/W-RR/W-RR/W-RR/W-RR/W-R 
Reset 00000000 

Bits 7:0 – IDCHR[7:0] Identifier Character

If USART_MODE = 0xA (host node configuration):
  • IDCHR is Read/Write and its value is the identifier character to be transmitted.

If USART_MODE = 0xB (client node configuration):

  • IDCHR is Read-only and its value is the last identifier character that has been received.