46.71 TWI Receive Holding Register (Default Mode)

If FIFO is enabled (FLEX_TWI_CR.FIFOEN=1), a byte access on FLEX_TWI_RHR reads one data, see TWI Single Data Access for details.

Name: FLEX_TWI_RHR (DEFAULT_MODE)
Offset: 0x630
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXDATA[7:0] Host or Client Receive Holding Data