66.18.2 DDR2-SDRAM
Note: For DDR2 memory, the SHIFT_SAMPLING field value in the MPRDDRC_RD_DATA_PATH register
must be configured to 1.
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| tDDRCK | DDRCK Cycle Time | VDDCORE[1.1V, 1.32V] | 7.5 | 8.0 | ns |
| VDDCORE[1.2V, 1.32V], VDDIODDR[1.8V, 1.9V] | 6.0 | 8.0 | ns |