66.18.4 LPDDR2/LPDDR3-SDRAM
Note: For LPDDR2/LPDDR3 memory, the SHIFT_SAMPLING field value in the MPRDDRC_RD_DATA_PATH
register must be configured as follows:
SHIFT_SAMPLING = 0 for 0 < DDR_CLK < 80 MHz
SHIFT_SAMPLING = 1 for 80 MHz < DDR_CLK < 166 MHz
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| tDDRCK | DDRCK Cycle Time | VDDCORE[1.1V, 1.32V] | 7.5 | – | ns |
| tDDRCK | DDRCK Cycle Time | VDDCORE[1.1V, 1.32V], VDDIODDR[1.18V, 1.3V] | 6 | – | ns |