67.1 196-Ball Thin Fine Pitch Ball Grid Array (BAB) - 11x11 mm Body [TFBGA]

Table 67-1. 196-ball TFBGA Package Characteristics
Moisture Sensitivity Level3
Table 67-2. Device and 196-ball TFBGA Package Weight
234.2mg
Table 67-3. Package Reference
JEDEC Drawing ReferenceNA
J-STD-609 Classificatione8
Table 67-4. 196-ball TFBGA Package Information
Ball Land0.350 mm ±0.05
Nominal Ball Diameter0.3 mm
Solder Mask Opening0.275 mm ±0.30
Solder Mask DefinitionSMD
SolderOSP