67.3 289-Ball Thin Fine-Pitch Ball Grid Array Package (8GW) - 9x9x1.2 mm Body [TFBGA]
| Moisture Sensitivity Level | 3 |
| 200 | mg |
| JEDEC Drawing Reference | NA |
| J-STD-609 Classification | e8 |
| Ball Land | 0.400 mm |
| Nominal Ball Diameter | 0.320 mm |
| Solder Mask Opening | 0.275 mm |
| Solder Mask Definition | SMD |
| Solder | LF35 |