56.4.6 Fuse Functions
Fuse bits can function as general-purpose bits.
When standard boot is used, refer to “Fuse Box Controller” in the section “Standard Boot Strategies” for more information.
When secure boot is used, refer to the document SAMA5D2 Series Secure Boot Strategy (document no. DS00002435), available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for details.