56.4.2 Fuse Partitioning
The fuses are split into a user area of 544 bits and a reserved area.
The reserved area is typically used to store calibration bits for analog cells such as oscillators, configuration settings, chip identifiers, etc. The user area fuses are programmed later by the user.