55.7.43 PWM Channel Period Register
This register can only be written if bits WPSWS3 and WPHWS3 are cleared in the PWM Write Protection Status Register.
Only the first 16 bits (channel counter size) are significant.
| Name: | PWM_CPRDx |
| Offset: | 0x020C + x*0x20 [x=0..3] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CPRD[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CPRD[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPRD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – CPRD[23:0] Channel Period
If the waveform is left-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:
– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is:
– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively: or
If the waveform is center-aligned, then the output waveform period depends on the channel counter source clock and can be calculated:
– By using the PWM peripheral clock divided by a given prescaler value “X” (where X = 2PREA is 1, 2, 4, 8, 16, 32, 64, 128, 256, 512, or 1024). The resulting period formula is:
– By using the PWM peripheral clock divided by a given prescaler value “X” (see above) and by either the DIVA or the DIVB divider. The formula becomes, respectively: or