55.7.40 PWM Channel Mode Register

This register can only be written if bits WPSWS2 and WPHWS2 are cleared in the PWM Write Protection Status Register.

Name: PWM_CMRx
Offset: 0x0200 + x*0x20 [x=0..3]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PPMDTLIDTHIDTE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
   TCTSDPOLIUPDSCESCPOLCALG 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
     CPRE[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – PPM Push-Pull Mode

The Push-Pull mode is enabled for channel x.

ValueDescription
0

The Push-Pull mode is disabled for channel x.

1 The Push-Pull mode is enabled for channel x.

Bit 18 – DTLI Dead-Time PWMLx Output Inverted

ValueDescription
0

The dead-time PWMLx output is not inverted.

1

The dead-time PWMLx output is inverted.

Bit 17 – DTHI Dead-Time PWMHx Output Inverted

ValueDescription
0

The dead-time PWMHx output is not inverted.

1

The dead-time PWMHx output is inverted.

Bit 16 – DTE Dead-Time Generator Enable

ValueDescription
0

The dead-time generator is disabled.

1

The dead-time generator is enabled.

Bit 13 – TCTS Timer Counter Trigger Selection

ValueDescription
0

The comparator of the channel x (OCx) is used as the trigger source for the Timer Counter (TC).

1

The counter events of the channel x is used as the trigger source for the Timer Counter (TC).

Bit 12 – DPOLI Disabled Polarity Inverted

ValueDescription
0

When the PWM channel x is disabled (CHIDx(PWM_SR) = 0), the OCx output waveform is the same as the one defined by the CPOL bit.

1

When the PWM channel x is disabled (CHIDx(PWM_SR) = 0), the OCx output waveform is inverted compared to the one defined by the CPOL bit.

Bit 11 – UPDS Update Selection

If the PWM period is center-aligned (CALG=1):

0: The update occurs at the next end of the PWM period after writing the update register(s).

1: The update occurs at the next end of the PWM half period after writing the update register(s).

If the PWM period is left-aligned (CALG=0), the update always occurs at the end of the PWM period after writing the update register(s).

Bit 10 – CES Counter Event Selection

If the PWM period is center-aligned (CALG=1):

0: The channel counter event occurs at the end of the PWM period.

1: The channel counter event occurs at the end of the PWM period and at half the PWM period.

If the PWM period is left-aligned (CALG=0), the channel counter event occurs at the end of the period and the CES bit has no effect.

Bit 9 – CPOL Channel Polarity

ValueDescription
0

The OCx output waveform (output from the comparator) starts at a low level.

1

The OCx output waveform (output from the comparator) starts at a high level.

Bit 8 – CALG Channel Alignment

ValueDescription
0

The period is left-aligned.

1

The period is center-aligned.

Bits 3:0 – CPRE[3:0] Channel Prescaler

ValueNameDescription
0 MCK

Peripheral clock

1 MCK_DIV_2

Peripheral clock/2

2 MCK_DIV_4

Peripheral clock/4

3 MCK_DIV_8

Peripheral clock/8

4 MCK_DIV_16

Peripheral clock/16

5 MCK_DIV_32

Peripheral clock/32

6 MCK_DIV_64

Peripheral clock/64

7 MCK_DIV_128

Peripheral clock/128

8 MCK_DIV_256

Peripheral clock/256

9 MCK_DIV_512

Peripheral clock/512

10 MCK_DIV_1024

Peripheral clock/1024

11 CLKA

Clock A

12 CLKB

Clock B