46.7.9.14.3 Identifier Parity Error
This error is generated in client node configuration, if the parity of the identifier is wrong. This error can be generated only if the parity feature is enabled (PARDIS = 0).
This error is reported by the FLEX_US_CSR.LINIPE flag.