40.18 UDPHS Endpoint Clear Status Register (Isochronous Endpoint)

This register view is relevant only if UDPHS_EPTCFGx.EPT_TYPE = 0x1.

For additional information, see UDPHS_EPTSTAx.

Name: UDPHS_EPTCLRSTA (ISOENDPT)
Offset: 0x0118 + n*0x20 [n=0..15]
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  ERR_FLUSHERR_CRC_NTRERR_FL_ISO TX_COMPLTRXRDY_TXKL  
Access WWWWW 
Reset  
Bit 76543210 
  TOGGLESQ       
Access W 
Reset  

Bit 14 – ERR_FLUSH Bank Flush Error Clear

ValueDescription
0

No effect.

1

Clear the ERR_FLUSH flags of UDPHS_EPTSTAx.

Bit 13 – ERR_CRC_NTR Number of Transaction Error Clear

ValueDescription
0

No effect.

1

Clear the ERR_CRC_NTR flags of UDPHS_EPTSTAx.

Bit 12 – ERR_FL_ISO Error Flow Clear

ValueDescription
0

No effect.

1

Clear the ERR_FL_ISO flags of UDPHS_EPTSTAx.

Bit 10 – TX_COMPLT Transmitted IN Data Complete Clear

ValueDescription
0

No effect.

1

Clear the TX_COMPLT flag of UDPHS_EPTSTAx.

Bit 9 – RXRDY_TXKL Received OUT Data Clear

ValueDescription
0

No effect.

1

Clear the RXRDY_TXKL flag of UDPHS_EPTSTAx.

Bit 6 – TOGGLESQ Data Toggle Clear

For OUT endpoints, the next received packet should be a DATA0.

For IN endpoints, the next packet will be sent with a DATA0 PID.

ValueDescription
0

No effect.

1

Clear the PID data of the current bank